Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-M-Multi NPT - Cable glands for special applications
Bill of material
HSK-M-Multi 1.697.1001.70
AG
Thread
1'' NPT
GL
19 mm
H
29 mm
SW
40 mm
ABD
Number of holes x d
BN
Order No.
1.697.1001.70
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices